IESNA:LM-63-2002
[TEST]P1389281
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13225.7
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
94.3 130.6 203.1 388.1 848.8 1222.4 1512.6 1755.7 2009.6 2303.4 2677.1 3152.2 3801.6 4907.9 6340.8 7893.3 9678.0 10911.3 
11281.3 10856.9 9888.4 8981.5 8111.0 7037.2 4592.3 2343.3 1244.2 946.8 863.3 848.8 830.7 623.9 308.3 232.2 76.2 29.0 0.0 
94.3 127.0 195.9 399.0 834.3 1240.6 1509.0 1748.4 2006.0 2325.2 2680.7 3148.6 3808.8 4842.6 6373.4 7947.7 9627.2 10867.8 
11324.9 10929.5 9971.8 9079.5 8125.5 7037.2 4701.2 2299.8 1273.2 957.6 867.0 845.2 830.7 627.5 304.7 228.5 76.2 29.0 0.0 
94.3 127.0 188.6 366.4 769.0 1171.7 1505.4 1737.5 2009.6 2321.6 2680.7 3155.9 3747.1 4581.5 5999.8 7748.2 9616.3 10944.0 
11517.1 11332.1 10519.6 9725.2 8615.2 7396.4 5426.7 2836.7 1530.8 1055.6 892.4 845.2 823.4 747.3 312.0 221.3 90.7 36.3 0.0 
94.3 123.3 181.4 319.2 674.7 1062.8 1451.0 1723.0 1984.2 2285.3 2662.5 3050.7 3540.4 4164.3 5241.7 6942.9 9086.7 10965.8 11774.7 
11858.1 11437.3 10936.7 10062.5 8408.4 6424.2 3794.3 2089.4 1295.0 964.9 852.4 801.7 740.0 312.0 199.5 101.6 47.2 0.0 
94.3 123.3 166.9 264.8 536.9 906.9 1305.9 1639.6 1893.5 2201.9 2517.4 2858.4 3290.1 3732.6 4320.3 5375.9 7222.2 9801.3 11723.9 
12395.0 12235.4 11879.9 11811.0 11248.7 9221.0 5981.7 3112.3 1831.9 1142.6 816.2 652.9 584.0 359.1 181.4 127.0 68.9 0.0 
94.3 119.7 152.4 221.3 377.3 700.1 1066.5 1429.2 1755.7 2016.9 2325.2 2655.3 2981.8 3384.4 3830.6 4429.1 5321.5 6957.4 9768.7 
12141.0 13087.8 12960.9 12525.6 12735.9 12449.4 10936.7 6728.9 2978.1 1396.6 808.9 526.0 402.6 304.7 170.5 141.5 97.9 0.0 
94.3 116.1 137.8 174.1 250.3 406.3 703.7 1022.9 1385.7 1730.3 2035.0 2314.3 2644.4 2992.6 3348.1 3812.4 4436.4 5306.9 6580.2 
8705.9 11462.7 13417.9 14001.9 13726.2 13577.5 13599.3 12627.1 8821.9 3874.1 1480.0 594.9 366.4 272.1 217.6 177.7 145.1 0.0 
94.3 108.8 123.3 141.5 174.1 224.9 322.8 504.2 779.9 1088.2 1407.4 1766.6 2114.8 2470.3 2818.5 3199.4 3678.2 4251.4 5013.1 6054.2 
7592.2 9543.8 11908.9 14074.5 14596.8 14317.5 14001.9 12924.6 10301.9 5622.5 2419.5 801.7 380.9 290.2 235.8 203.1 0.0 
94.3 108.8 123.3 137.8 166.9 210.4 297.5 460.7 714.6 1004.8 1324.0 1665.0 2024.1 2383.2 2738.7 3116.0 3580.3 4131.7 4878.9 5952.6 
7356.5 9217.3 11549.8 13798.8 14611.3 14346.5 13943.9 12950.0 10791.6 6257.3 2749.6 917.7 380.9 297.5 246.7 214.0 0.0 
94.3 105.2 112.5 119.7 127.0 141.5 159.6 195.9 246.7 337.4 486.1 682.0 935.9 1200.7 1519.9 1860.9 2249.0 2756.9 3337.2 4077.2 5078.4 
6155.8 7614.0 9326.2 11607.8 13091.4 12453.0 10671.9 8169.0 5531.8 3663.7 2183.7 1204.3 580.4 246.7 239.4 0.0 
94.3 97.9 101.6 101.6 101.6 101.6 101.6 101.6 101.6 108.8 116.1 130.6 148.7 177.7 210.4 264.8 341.0 464.3 649.3 932.3 1334.9 1777.4 2274.4 2644.4 
2960.0 3576.7 4508.9 4936.9 4443.6 3496.9 2550.1 1813.7 1135.4 428.0 65.3 21.8 0.0 
94.3 97.9 97.9 94.3 94.3 90.7 87.1 83.4 83.4 83.4 83.4 83.4 87.1 90.7 97.9 105.2 123.3 156.0 217.6 315.6 457.1 569.5 573.1 464.3 
395.4 511.5 837.9 1237.0 1280.5 957.6 522.4 250.3 101.6 39.9 18.1 10.9 0.0 
94.3 94.3 90.7 87.1 83.4 83.4 76.2 72.5 68.9 68.9 68.9 65.3 65.3 61.7 61.7 61.7 65.3 72.5 94.3 141.5 188.6 192.3 119.7 76.2 54.4 47.2 
39.9 39.9 36.3 32.6 29.0 18.1 14.5 14.5 10.9 10.9 0.0 
94.3 90.7 83.4 76.2 72.5 72.5 65.3 61.7 54.4 47.2 43.5 39.9 36.3 32.6 25.4 21.8 18.1 14.5 14.5 14.5 10.9 7.3 7.3 3.6 3.6 3.6 7.3 7.3 3.6 7.3 7.3 7.3 7.3 
7.3 10.9 10.9 0.0 
94.3 83.4 76.2 68.9 65.3 58.0 50.8 39.9 32.6 29.0 21.8 18.1 10.9 10.9 7.3 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 3.6 7.3 7.3 
7.3 0.0 
94.3 79.8 68.9 61.7 58.0 47.2 39.9 29.0 21.8 14.5 10.9 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 7.3 7.3 
0.0 
94.3 76.2 65.3 58.0 50.8 39.9 29.0 21.8 14.5 7.3 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 3.6 
0.0 
94.3 76.2 65.3 54.4 47.2 36.3 25.4 18.1 10.9 7.3 3.6 0.0 0.0 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 
0.0 
94.3 76.2 65.3 54.4 43.5 36.3 21.8 14.5 10.9 3.6 0.0 0.0 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 
0.0 
94.3 76.2 65.3 54.4 43.5 36.3 25.4 18.1 10.9 3.6 0.0 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
94.3 76.2 65.3 54.4 47.2 36.3 25.4 18.1 14.5 7.3 7.3 10.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 0.0 
0.0 
94.3 76.2 65.3 54.4 43.5 36.3 25.4 18.1 14.5 7.3 7.3 14.5 7.3 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 
0.0 
